For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XVELO - Adjustable direction fitting, L shaped
Bill of material
XVELO NW 40 HL
DES
Identifier
XVELO NW 40 HL
SER
Series
Light
PRES
Pressure
PN 160 bar
OD
Pipe diameter OD
42 mm
M
Thread M
M 52 x 2
L1
Length L1
56.0 mm
L2
Length L2
40.0 mm
L7
Length L7
51 mm
SW
Width across flats SW
50 mm
S1
Width across flats S1
60 mm
OR
O-ring OR
38.0 x 2.5 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D